Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "chico"
-
EYS Tool Kit instructions
4:28
The EYS Tool Kit lets you safely and reliably pack the fiber dam in explosionproof sealing fittings. The EYS Tool Kit makes the critical steps of separating conductors and packing fiber dams quick and easy.
-
Terminator™ II TMCX Cable Glands Overview
2:59
Animated overview of Eaton's Crouse-Hinds' Terminator™ II TMCX cable gland detailing installation and explosionproof design features.
-
Chico® LiquidSeal 200ml. Bulk Pack Installation Video
2:22
This video demonstrates how to prepare LiquidSeal, potting 1/2" to 1-1/4" TMCX II cable glands, and provides storage recommendations for future use.