ADE 1F2 Cable Gland Installation Video
2:08
The Capri ADE-1F2 is a widely approved cable gland for use with non-armored cables providing a flameproof and waterproof seal on the outer sheath of the cable. Suitable for IEC and NEC installations and with many cable types the Capri ADE-1F2 offers a range of materials and thread options to cover all requirements. 0:08 Disassemble gland to remove sealing ring 0:12 Remove sealing ring 0:21 Cut out IP protective seal 0:23 Rupture breakout web and remove cleanly 0:31 Reassemble gland; seal first 0:35 Ensure washer is assembled in correct orientation 0:46 Assemble into hub 0:51 Tighten the gland in hub 0:59 Verify correct cable diameter 1:06 Insert cable through seal into enclosure 1:15 Engage seal by tightening the capnut 1:29 Assembly of external clamping option 1:32 Locate module around cable and in groove on capnut 1:37 Hand tighten and locate the clamp 1:41 Use screw driver to tighten the clamp
The Capri ADE-1F2 is a widely approved cable gland for use with non-armored cables providing a flameproof and waterproof seal on the outer sheath of the cable. Suitable for IEC and NEC installations and with many cable types the Capri ADE-1F2 offers a range of materials and thread options to cover all requirements. 0:08 Disassemble gland to remove sealing ring 0:12 Remove sealing ring 0:21 Cut out IP protective seal 0:23 Rupture breakout web and remove cleanly 0:31 Reassemble gland; seal first 0:35 Ensure washer is assembled in correct orientation 0:46 Assemble into hub 0:51 Tighten the gland in hub 0:59 Verify correct cable diameter 1:06 Insert cable through seal into enclosure 1:15 Engage seal by tightening the capnut 1:29 Assembly of external clamping option 1:32 Locate module around cable and in groove on capnut 1:37 Hand tighten and locate the clamp 1:41 Use screw driver to tighten the clamp
Related videos for "1"
-
ADE 1FC Non-armored compound barrier cable gland installation video
2:36
This video shows the assembly of an ADE 1FC cable gland with non-armoured cable.
-
Terminator™ II TMCX Cable Glands Overview
2:59
Animated overview of Eaton's Crouse-Hinds' Terminator™ II TMCX cable gland detailing installation and explosionproof design features.
-
E-Config - Eaton configuration tool
2:05:07
E-CONFIG is an independent software system designed to prepare price information, technical specifications, offers, orders, product configurations and designs of Eaton distribution boards. The software can also be used to find the price of a product.