ADE 1FC Non-armored compound barrier cable gland installation video
2:36
The ADE1FC is a widely approved cable gland for use with non-armored cables and includes a compound barrier. Suitable for IEC IIC gas groups and NEC Class 1 Div 1 installations and with many cable types the ADE1FC offers a range of materials and thread options to cover all requirements. Available as gland only or in pre-packed kit form for ease of ordering. 0:09 Install the appropriate sealing washer 0:13 Assemble gland into correct threaded housing 0:19 Tighten to ensure sealing 0:27 Remove body from gland to access the compound chamber 0:35 Cut out IP protective seal 0:42 Verify cable dimension and gland are matched 0:47 Verify cut dimensions for cable 0:50 Prepare cable following method recommended by manufacturer 1:01 Pre-assemble body onto cable 1:09 Prepare sealing compound according to instructions 1:13 Remove all packaging 1:27 Mix by hand until compound is a uniform color 1:33 Place a ball of compound between conductors 1:39 Add compound around conductors 1:44 Slide compound chamber over compound 1:56 Insert assembly into hub 2:03 Tighten body to retain compound chamber 2:13 Tighten the sealing nut
The ADE1FC is a widely approved cable gland for use with non-armored cables and includes a compound barrier. Suitable for IEC IIC gas groups and NEC Class 1 Div 1 installations and with many cable types the ADE1FC offers a range of materials and thread options to cover all requirements. Available as gland only or in pre-packed kit form for ease of ordering. 0:09 Install the appropriate sealing washer 0:13 Assemble gland into correct threaded housing 0:19 Tighten to ensure sealing 0:27 Remove body from gland to access the compound chamber 0:35 Cut out IP protective seal 0:42 Verify cable dimension and gland are matched 0:47 Verify cut dimensions for cable 0:50 Prepare cable following method recommended by manufacturer 1:01 Pre-assemble body onto cable 1:09 Prepare sealing compound according to instructions 1:13 Remove all packaging 1:27 Mix by hand until compound is a uniform color 1:33 Place a ball of compound between conductors 1:39 Add compound around conductors 1:44 Slide compound chamber over compound 1:56 Insert assembly into hub 2:03 Tighten body to retain compound chamber 2:13 Tighten the sealing nut
Related videos for "class 2 "
-
CT-3-Understanding the Differences between NEMA and IEC
9:44
Learn how the NEMA and IEC standards differ as they apply to Eaton cable tray
-
Champ LED Wall Pack Hose Test
0:43
This video demonstrates a UL hose test on a Crouse-Hinds series Champ LED wall pack. Passing this test was required to achieve its NEMA 4X rating. This test was performed at the Eaton's Crouse-Hinds UL Certified Testing Lab.
-
PDI-17-010 - Power Hub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class.