How to install Capri ADE 4F cable gland with armoured cable
2:19
The ADE-4F is a widely approved gland for use in hazardous areas. Suitable for IEC and NEC installations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements. 0:17 Assemble into hub 0:20 Tighten to seal with mating part 0:25 Remove armour clamping and sealing components 0:35 Cut out IP protective seal 0:51 Prepare cable according to manufacturer's instructions 0:54 Position environmental seal 1:05 Remove excess armour 1:13 Expand the armour to 45 degrees 1:24 Slide the clamping ring into position 1:34 Preassemble armour clamping components onto cable 1:44 Insert cable into hub body 1:55 Tighten armour clamping nut
The ADE-4F is a widely approved gland for use in hazardous areas. Suitable for IEC and NEC installations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements. 0:17 Assemble into hub 0:20 Tighten to seal with mating part 0:25 Remove armour clamping and sealing components 0:35 Cut out IP protective seal 0:51 Prepare cable according to manufacturer's instructions 0:54 Position environmental seal 1:05 Remove excess armour 1:13 Expand the armour to 45 degrees 1:24 Slide the clamping ring into position 1:34 Preassemble armour clamping components onto cable 1:44 Insert cable into hub body 1:55 Tighten armour clamping nut
Related videos for "1"
-
High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications.
-
ADE 1FC Non-armored compound barrier cable gland installation video
2:36
This video shows the assembly of an ADE 1FC cable gland with non-armoured cable.
-
Chico® LiquidSeal 200ml. Bulk Pack Installation Video
2:22
This video demonstrates how to prepare LiquidSeal, potting 1/2" to 1-1/4" TMCX II cable glands, and provides storage recommendations for future use.