How to install Capri ADE 4F cable gland with armoured cable
2:19
The ADE-4F is a widely approved gland for use in hazardous areas. Suitable for IEC and NEC installations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements. 0:17 Assemble into hub 0:20 Tighten to seal with mating part 0:25 Remove armour clamping and sealing components 0:35 Cut out IP protective seal 0:51 Prepare cable according to manufacturer's instructions 0:54 Position environmental seal 1:05 Remove excess armour 1:13 Expand the armour to 45 degrees 1:24 Slide the clamping ring into position 1:34 Preassemble armour clamping components onto cable 1:44 Insert cable into hub body 1:55 Tighten armour clamping nut
The ADE-4F is a widely approved gland for use in hazardous areas. Suitable for IEC and NEC installations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements. 0:17 Assemble into hub 0:20 Tighten to seal with mating part 0:25 Remove armour clamping and sealing components 0:35 Cut out IP protective seal 0:51 Prepare cable according to manufacturer's instructions 0:54 Position environmental seal 1:05 Remove excess armour 1:13 Expand the armour to 45 degrees 1:24 Slide the clamping ring into position 1:34 Preassemble armour clamping components onto cable 1:44 Insert cable into hub body 1:55 Tighten armour clamping nut
Related videos for "components of a"
-
WIN-WIN with Push-in technology: Faster and more cost-effective! The trick with the "click".
1:03
Push-in technology makes wiring switchgear cabinets faster and more secure than ever - all you need to do is click the components into place. Without compromising on reliability, the click-in connection stays firm and never requires maintenance.
-
What is a Motor Control Center (MCC)? Eaton explains
1:02
Understand the functionality of Motor Control Centers (MCCs). Learn how MCCs manage electrical loads with motor starter units, vertical and horizontal power buses, and essential components like breakers, contactors, and overload relays.
-
What does a PLC do and how does it work? | Eaton PSEC
8:59
PLCs simplify complex industrial systems by bridging software and physical control. Learn about PLC hardware components, control logic, their programming languages, and workflow to understand how they’ve become essential in any application.