SC9000 EP arc-resistant VFD: certified to enhance safety

2:29

Certified to CSA C22.2 No. 22-11 and witness-tested to IEEE standard C37.20.7-2007, the SC9000 EP arc-resistant sets the standard for safety in medium voltage drives. The SC9000 EP arc-resistant has Type 2B construction and is fully compatible with Eaton's arc-resistant Ampgard medium-voltage control solutions and arc-resistant medium-voltage switchgear.

Featured Videos
SC9000 EP arc-resistant VFD: certified to enhance safety

Certified to CSA C22.2 No. 22-11 and witness-tested to IEEE standard C37.20.7-2007, the SC9000 EP arc-resistant sets the standard for safety in medium voltage drives. The SC9000 EP arc-resistant has Type 2B construction and is fully compatible with Eaton's arc-resistant Ampgard medium-voltage control solutions and arc-resistant medium-voltage switchgear.