Telescoping Box Mounting Bracket and Accessories Overview

1:44

Eaton's B-Line series BB2 telescoping box mounting bracket and box mounting clip allow for prefabrication of electrical assemblies, helping to reduce installation time. The bracket features increased rigidity and a unique flange end that can mount multiple box depths and installs with only two screws. Cut and bend flange ends to mount multiple size boxes including Multi-gang boxes, 5" square boxes, Masonry boxes and Speaker and strobe boxes.Boxes are easily mounted using tool-less mounting clip. Installers no longer need access to the inside of the box to attach to a bracket, allowing for prefabriction of box assemblies. The bracket withstands rigorous drywall installation. 0:15 Install with only two screws 0:23 Cut and bend flange ends to mount multiple size boxes 0:42 Tool-less mounting 0:56 Withstands rigorous drywall installation

Featured Videos
Telescoping Box Mounting Bracket and Accessories Overview

Eaton's B-Line series BB2 telescoping box mounting bracket and box mounting clip allow for prefabrication of electrical assemblies, helping to reduce installation time. The bracket features increased rigidity and a unique flange end that can mount multiple box depths and installs with only two screws. Cut and bend flange ends to mount multiple size boxes including Multi-gang boxes, 5" square boxes, Masonry boxes and Speaker and strobe boxes.Boxes are easily mounted using tool-less mounting clip. Installers no longer need access to the inside of the box to attach to a bracket, allowing for prefabriction of box assemblies. The bracket withstands rigorous drywall installation. 0:15 Install with only two screws 0:23 Cut and bend flange ends to mount multiple size boxes 0:42 Tool-less mounting 0:56 Withstands rigorous drywall installation