Telescoping Box Mounting Bracket and Accessories Overview
1:44
Eaton's B-Line series BB2 telescoping box mounting bracket and box mounting clip allow for prefabrication of electrical assemblies, helping to reduce installation time. The bracket features increased rigidity and a unique flange end that can mount multiple box depths and installs with only two screws. Cut and bend flange ends to mount multiple size boxes including Multi-gang boxes, 5" square boxes, Masonry boxes and Speaker and strobe boxes.Boxes are easily mounted using tool-less mounting clip. Installers no longer need access to the inside of the box to attach to a bracket, allowing for prefabriction of box assemblies. The bracket withstands rigorous drywall installation. 0:15 Install with only two screws 0:23 Cut and bend flange ends to mount multiple size boxes 0:42 Tool-less mounting 0:56 Withstands rigorous drywall installation
Eaton's B-Line series BB2 telescoping box mounting bracket and box mounting clip allow for prefabrication of electrical assemblies, helping to reduce installation time. The bracket features increased rigidity and a unique flange end that can mount multiple box depths and installs with only two screws. Cut and bend flange ends to mount multiple size boxes including Multi-gang boxes, 5" square boxes, Masonry boxes and Speaker and strobe boxes.Boxes are easily mounted using tool-less mounting clip. Installers no longer need access to the inside of the box to attach to a bracket, allowing for prefabriction of box assemblies. The bracket withstands rigorous drywall installation. 0:15 Install with only two screws 0:23 Cut and bend flange ends to mount multiple size boxes 0:42 Tool-less mounting 0:56 Withstands rigorous drywall installation
Related videos for "box"
-
Eaton's High Power Lock Box Terminals: A Better Solution for EVs
0:30
Learn more on how Eaton and Royal Power Solutions are offering a better solution to the eMobility market for high power lock box terminals.
-
The BB5-HF hands-free box support stud bracket can help reduce installation labor
1:22
The BB5-HF hands-free box support stud bracket holds itself in place while screws are applied. This process saves up to 15 seconds per cycle.
-
Speed installation with B-Line series BBT Telescoping Brackets & BBA Box Mounts
1:24
Featuring an auto-height adjustment, the rigid BBT Telescoping Bracket is quick and easy to install. Plus, our BBA box mounting brackets easily snap onto the BBT and accept 4” and 4-11/16” Quick Lok boxes.