Bussmann series - Class H(K), J and R Power Distribution Fuse Blocks.mp4
0:51
Bussmann series Class H(K), J and R power distribution fuse blocks simplify panel wiring while reducing component complexity and cost. 30, 60, 100, 200 and 400 amp blocks feature withstand ratings (SCCR) up to 200 kA.
Bussmann series Class H(K), J and R power distribution fuse blocks simplify panel wiring while reducing component complexity and cost. 30, 60, 100, 200 and 400 amp blocks feature withstand ratings (SCCR) up to 200 kA.
Related videos for "sccr"
-
Eaton's Bussmann series SCCR & NEC Requirements webcast (Bussmann University)
46:51
Covers the basic code requirements for equipment short-circuit current ratings and recent code updates, including definitions and key requirements.
-
Bestimmung des Panel Overall Short Circuit Current Ratings - SCCR nach UL508A Supplement SB
10:52
Bestimmung des Panel Overall Short Circuit Current Ratings - SCCR nach UL508A Supplement SB
-
Short Circuit Current Rating according UL508A_Module 1_Fundamentals of SCCR
4:19
Short Circuit Current Rating according UL508A_Module 1_Fundamentals of SCCR