Eaton Advanced Driver Assist System
3:23
The Advanced Driver Assist System (ADAS) Dock Assist feature uses software upgrades to communicate with the control modules in Eaton’s automated manual and dual-clutch automatic transmissions. By controlling the vehicle speed and electronic brake (if a vehicle is equipped with one), the Dock Assist ADAS feature can eliminate damage to a trailer, loading dock and vehicle driveline. No additional sensors or hardware are required to activate the system.
The Advanced Driver Assist System (ADAS) Dock Assist feature uses software upgrades to communicate with the control modules in Eaton’s automated manual and dual-clutch automatic transmissions. By controlling the vehicle speed and electronic brake (if a vehicle is equipped with one), the Dock Assist ADAS feature can eliminate damage to a trailer, loading dock and vehicle driveline. No additional sensors or hardware are required to activate the system.