Understanding NEMA 7 explosionproof enclosures
3:05
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
Related videos for "hazardous"
-
Ask the Expert: Introducing Eaton's CCTV solutions
2:03
Eaton's CCTV expert showcases Eaton's diverse range of camera stations and full CCTV system solution. With 125+ years in hazardous area applications, Eaton offers highly certified CCTV solutions for enhanced safety.
-
NEC article 500 hazardous locations explained: defining the division system
8:52
Hazardous locations: Eaton Power Systems Experience Center (PSEC) engineer discusses hazardous location division system as required in NEC article 500.
-
CEAG ExLin NE+ emergency light fittings
1:17
Zone 1 and 21 linear LED fixture with a state-of-the-art integral emergency battery