Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
Related videos for "EASY SWITCH"
-
Ethernet connection between easyE4 and PC – via “Auto IP” (Tutorial)
4:16
In this tutorial you will learn how to establish an Ethernet connection between PC and the Eaton easyE4 control relay in "Auto IP" mode (delivery state of easyE4).
-
Ethernet connection between easyE4 and PC – via “Static IP” (Tutorial)
4:33
In this tutorial you will learn how to establish an Ethernet connection between PC and the Eaton easyE4 control relay in "Static IP" mode.
-
How to install ASI communication protocol on M22 pushbuttons
3:12
Find out how easy it is to install communication protocol on Eaton’s M22 pushbuttons using ASI adapters. Our experts demonstrate how to customize our buttons for use in your industrial control applications.