Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
Related videos for "UP PANEL"
-
How to Perform a Self-Test on a SmartOnline® UPS System with LEDs
1:58
Learn how to perform a self-test on a SmartOnline® UPS system with front-panel LEDs. More info on Tripp Lite UPS Systems: https://www.tripplite.com/products/ups-systems~11
-
xDetect - What's New in Market Release 1.1?
3:03
New Functionality: • Networkable up to 126 panels • Connects to EFGVS • Partners fan/vent controllers • Works with Visual Stop on Reset VADs • Pairs with large interfaces • Compatible with CF3000PRG loop repeater • Enlarged language pack
-
Eaton's DIN rail industrial UPS
5:39
Learn about Eaton's DIN rail mounted UPSs and how their engineered to perform in industrial applications.