Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
Related videos for "fuses circuit breakers"
-
Electrical faults explained: types, causes, calculations, and protection | Eaton PSEC
10:02
Learn about electrical faults, including short circuits, ground faults, and arcing faults and how to protect against them with circuit protection devices. Understand the importance of time current curves for safety and troubleshooting.
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - short version
3:38
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.