Eaton’s Advantage Series Clutches: Dampers for Smooth Shifting
0:20
Eaton’s upgraded Advantage Series clutches are the future of smooth shifting. The Eaton Advantage Self-Adjust and Easy Pedal Advantage clutches are designed to improve durability, reduce harmful vibrations, and enable smooth, effortless shifting across a wide range of torque ratings.The patented design of the Advantage series clutches eliminates lug rattle and fatigue for quieter operation and extended clutch life. The clutches also offer quick disengagement for fast shifting and ultra-low drag for clean release. With two locations for improved visibility, the clutches are easy to service. The Eaton Advantage clutches absorb engine vibrations to protect drivetrain components and enable engine downspeeding at torque ratings up to 1850 lb.ft. The clutches are backed by Eaton’s superior support.
Eaton’s upgraded Advantage Series clutches are the future of smooth shifting. The Eaton Advantage Self-Adjust and Easy Pedal Advantage clutches are designed to improve durability, reduce harmful vibrations, and enable smooth, effortless shifting across a wide range of torque ratings.The patented design of the Advantage series clutches eliminates lug rattle and fatigue for quieter operation and extended clutch life. The clutches also offer quick disengagement for fast shifting and ultra-low drag for clean release. With two locations for improved visibility, the clutches are easy to service. The Eaton Advantage clutches absorb engine vibrations to protect drivetrain components and enable engine downspeeding at torque ratings up to 1850 lb.ft. The clutches are backed by Eaton’s superior support.
Related videos for "vibration"
-
Why vibration isolation is important?
3:01
Why vibration isolation is important?
-
Champ® MLL Linear LED Vibration Test
0:37
This video demonstrates our Champ® MLL Linear LED Luminaire standing up to a vibration test at 5 G-Force.
-
Seismic bracing for mechanical, electrical, and plumbing (MEP) | Eaton PSEC
17:47
Seismic bracing is structural support systems designed to allow non-structural systems the ability to resist lateral force caused by earthquakes.