Eaton B-Line Series Large Enclosure Solutions
3:09
Our high quality B-Line series enclosures are manufactured in Sherman, Texas and provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices and more. Our large enclosure offering is available in a wide range of standard, modified and custom NEMA type 12, 4 and 4X enclosures. Sizes range from 54" H x 24" W x 8" D to up to 90" H x 198" W x 36" D. Enclosures are available in single, double and multi-door options. Floor-standing and free-standing ground mount options are also available. The enclosures are offered in welded body and disconnect options. Multiple finish and door closure options exist, including 3-point key locking / padlock handle, quarter-turn latch, and door clamp. Eaton also offers an extensive range of modification services and a full line of accessories that include thermal management, panels, locks, latches, lights and many more. 0:27 UL listed enclosures for U.S. and Canada 1:14 FIP gasket, five-point latching system and robust hinges 1:22 Enclosure door removal 2:08 Enclosure models, materials and finishes 2:37 Modification services
Our high quality B-Line series enclosures are manufactured in Sherman, Texas and provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices and more. Our large enclosure offering is available in a wide range of standard, modified and custom NEMA type 12, 4 and 4X enclosures. Sizes range from 54" H x 24" W x 8" D to up to 90" H x 198" W x 36" D. Enclosures are available in single, double and multi-door options. Floor-standing and free-standing ground mount options are also available. The enclosures are offered in welded body and disconnect options. Multiple finish and door closure options exist, including 3-point key locking / padlock handle, quarter-turn latch, and door clamp. Eaton also offers an extensive range of modification services and a full line of accessories that include thermal management, panels, locks, latches, lights and many more. 0:27 UL listed enclosures for U.S. and Canada 1:14 FIP gasket, five-point latching system and robust hinges 1:22 Enclosure door removal 2:08 Enclosure models, materials and finishes 2:37 Modification services
Related videos for "B-Line enclosures"
-
Eaton's B-Line Series solutions for data and communications markets
3:22
Watch this video to learn more about Eaton's B-Line Series solutions for data and communications markets.
-
B-Line Series Solutions - Maximizing profitability through intelligent design
6:33
The Eaton Power Systems Experience Center shows solutions for cable management and electrical enclosures that save you money and time during your next electrical project, including enclosures, cable try and strut from Eaton’s B-Line series.
-
Flex shaft handle installation tutorial
3:08
Eaton's Brent O'Reilly demonstrates the installation process of the Flex Shaft Handle with a B-Line enclosure