Eaton B-Line Series Large Enclosure Solutions
3:09
Our high quality B-Line series enclosures are manufactured in Sherman, Texas and provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices and more. Our large enclosure offering is available in a wide range of standard, modified and custom NEMA type 12, 4 and 4X enclosures. Sizes range from 54" H x 24" W x 8" D to up to 90" H x 198" W x 36" D. Enclosures are available in single, double and multi-door options. Floor-standing and free-standing ground mount options are also available. The enclosures are offered in welded body and disconnect options. Multiple finish and door closure options exist, including 3-point key locking / padlock handle, quarter-turn latch, and door clamp. Eaton also offers an extensive range of modification services and a full line of accessories that include thermal management, panels, locks, latches, lights and many more. 0:27 UL listed enclosures for U.S. and Canada 1:14 FIP gasket, five-point latching system and robust hinges 1:22 Enclosure door removal 2:08 Enclosure models, materials and finishes 2:37 Modification services
Our high quality B-Line series enclosures are manufactured in Sherman, Texas and provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices and more. Our large enclosure offering is available in a wide range of standard, modified and custom NEMA type 12, 4 and 4X enclosures. Sizes range from 54" H x 24" W x 8" D to up to 90" H x 198" W x 36" D. Enclosures are available in single, double and multi-door options. Floor-standing and free-standing ground mount options are also available. The enclosures are offered in welded body and disconnect options. Multiple finish and door closure options exist, including 3-point key locking / padlock handle, quarter-turn latch, and door clamp. Eaton also offers an extensive range of modification services and a full line of accessories that include thermal management, panels, locks, latches, lights and many more. 0:27 UL listed enclosures for U.S. and Canada 1:14 FIP gasket, five-point latching system and robust hinges 1:22 Enclosure door removal 2:08 Enclosure models, materials and finishes 2:37 Modification services
Related videos for "Type 3"
-
Power systems: formulas and calculations you should know for transformers and motors
1:05:30
Power systems expert Dan Carnovale sits down to discuss and demonstrate hand calculations that are key to understanding power systems.
-
Eaton Green Motion Home wallbox
2:03
Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes.
-
Webinar om xDigital F-type
20:53
Eatons type F jordfeilautomat tilfredstiller NEK 400 punkt 531.2.3.3 sitt krav for riktig valg av jordfeilbeskyttelse for energieffektive apparater.