SynergEX Panelboards
3:01
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
Related videos for "components of a"
-
What is a Motor Control Center (MCC)? Eaton explains
1:02
Understand the functionality of Motor Control Centers (MCCs). Learn how MCCs manage electrical loads with motor starter units, vertical and horizontal power buses, and essential components like breakers, contactors, and overload relays.
-
How to install Capri ADE 4F cable gland with armoured cable
2:19
This video shows the assembly of an ADE 4F cable gland with armoured cable.
-
WIN-WIN with Push-in technology: Faster and more cost-effective! The trick with the "click".
1:03
Push-in technology makes wiring switchgear cabinets faster and more secure than ever - all you need to do is click the components into place. Without compromising on reliability, the click-in connection stays firm and never requires maintenance.