SynergEX Panelboards
3:01
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
Related videos for "crouse"
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
How to install Crouse-Hinds series CMRL/C recessed LED luminaire
1:59
Step-by-step instructions on installing Eaton's Crouse-Hinds series CMRL/C recessed LED luminaire.
-
60A Crouse-Hinds series with interlocked receptacle
7:00
Instructional video for repair kit installation for 60A Crouse-Hinds series with interlocked receptacle.