SynergEX Panelboards
3:01
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
Related videos for "main components of"
-
Residential power system demo
9:31
Erik Hurd, Senior Power Systems Experience Center Engineer, explains the components of your homes electrical system.
-
What are the types of main breakers and their applications in residential segment? Eaton explains
0:56
Navigating main circuit breakers: A guide to protection and application
-
Personnel and switchgear safety in the xEnergy Main system
3:00
Watch this video showing the assembly process of the xEnergy Main power distribution system. Find out what elements of the system's design and components impact the safety of personnel and switchgear.