Eaton's B-Line series conduit trapeze support (BCTS) can save material and installs up to 50% faster
2:17
Eaton’s B-Line series Conduit Trapeze Support (BCTS) solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 BCTS supports multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Eaton’s B-Line series Conduit Trapeze Support (BCTS) solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 BCTS supports multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Related videos for "strut "
-
Stop fumbling with multiple strut fittings – there’s a better solution
0:45
B-Line series pre-assembled fittings ship as one complete unit combining the spring nut, washer and fitting to reduce complexity and speed installation on the job site.
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.
-
B-Line Series Solutions - Maximizing profitability through intelligent design
6:33
The Eaton Power Systems Experience Center shows solutions for cable management and electrical enclosures that save you money and time during your next electrical project, including enclosures, cable try and strut from Eaton’s B-Line series.