Eaton's B-Line series conduit trapeze support (BCTS) can save material and installs up to 50% faster
2:17
Eaton’s B-Line series Conduit Trapeze Support (BCTS) solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 BCTS supports multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Eaton’s B-Line series Conduit Trapeze Support (BCTS) solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 BCTS supports multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Related videos for "b-line"
-
How to select the right wire basket tray
0:55
Wire basket trays can look similar, but they may not always perform the same. Choosing the right wire basket tray is critical to help avoid downtime and rework.
-
Faster and safer installs for low voltage cable pathways with B-Line series j-hooks
0:42
B-Line series j-hooks feature a recessed fastener to help keep mounting support from interfering with cable load area. Color ID clips available for cable pathway identification.
-
Save time with pre-assembled B-Line series solutions
0:58
B-Line series BB2-16T adjustable telescoping bracket and BB2TSC mounting clip can be pre-assembled for faster rough in installation.