Eaton's B-Line series conduit trapeze support can save material and installs up to 50% faster
2:17
Eaton’s B-Line series Conduit Trapeze Support solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 Support multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Eaton’s B-Line series Conduit Trapeze Support solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze. The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The trapeze support is available in 12" to 120" lengths in 6-inch increments (repeating pattern every 6 inches); longer sections can be cut to desired length in the field. Flange holes provide multiple options for hanger rods, mounting hardware and other accessories and standard finish is pre-galvanized; available made to order in 316 stainless steel and painted finishes. 0:15 Support multiple types of conduit 0:51 UL listed 1:50 Installation time and material savings
Related videos for "b line series"
-
Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
The Eaton B-Line series Snap 'N Shield features a snap-on design that installs up to 60% faster than metal shield installation of insulated pipe.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
How to select the right wire basket tray
0:55
Wire basket trays can look similar, but they may not always perform the same. Choosing the right wire basket tray is critical to help avoid downtime and rework.