B-Line series Conduit Trapeze Support lowers installed cost
0:15
The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze.
The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze.
Related videos for "b-line"
- 
  
    Save time with pre-assembled B-Line series solutions0:58 B-Line series BB2-16T adjustable telescoping bracket and BB2TSC mounting clip can be pre-assembled for faster rough in installation. 
- 
  
    B-Line series CPVC solutions overview1:52 An overview on B-Line series CPVC solutions 
- 
  
    CT-1B-Steel and Aluminium Cable Tray Offering Training11:46 Take a deep dive into the methods of cable tray and fittings construction and the applications the B-Line series products serve.