B-Line series Conduit Trapeze Support lowers installed cost
0:15
The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze.
The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes. The solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze.
Related videos for "strut"
-
Eaton's B-Line series conduit trapeze support (BCTS) can save material and installs up to 50% faster
2:17
Lower total installed cost solution with up to 50% time-savings over traditional strut trapeze with Eaton’s new B-Line series Conduit Trapeze Support (BCTS).
-
Stop fumbling with multiple strut fittings – there’s a better solution
0:45
B-Line series pre-assembled fittings ship as one complete unit combining the spring nut, washer and fitting to reduce complexity and speed installation on the job site.
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.