Snap ‘N Shield pipe support system
2:01
Eaton offers a wide variety of insulation protection shields to help protect pipe insulation from damage when used with pipe hangers, clevis hangers, strut supports and more. They are available in a variety of options to meet various application needs. The Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage. 0:13 Snap on design for clevis hangers, band hangers and strut channel 0:45 Strut and hanger models install up to 60% faster than metal shields 1:15 Pipe support materials and operating temperature range
Eaton offers a wide variety of insulation protection shields to help protect pipe insulation from damage when used with pipe hangers, clevis hangers, strut supports and more. They are available in a variety of options to meet various application needs. The Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage. 0:13 Snap on design for clevis hangers, band hangers and strut channel 0:45 Strut and hanger models install up to 60% faster than metal shields 1:15 Pipe support materials and operating temperature range