Snap ‘N Shield pipe support system
2:01
Eaton offers a wide variety of insulation protection shields to help protect pipe insulation from damage when used with pipe hangers, clevis hangers, strut supports and more. They are available in a variety of options to meet various application needs. The Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage. 0:13 Snap on design for clevis hangers, band hangers and strut channel 0:45 Strut and hanger models install up to 60% faster than metal shields 1:15 Pipe support materials and operating temperature range
Eaton offers a wide variety of insulation protection shields to help protect pipe insulation from damage when used with pipe hangers, clevis hangers, strut supports and more. They are available in a variety of options to meet various application needs. The Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage. 0:13 Snap on design for clevis hangers, band hangers and strut channel 0:45 Strut and hanger models install up to 60% faster than metal shields 1:15 Pipe support materials and operating temperature range
Related videos for "snap shield"
-
Eaton’s new pipe shield installs up to 60% faster
1:13
Eaton’s Snap ‘N Shield support installs up to 60% faster than traditional metal shields.
-
J-Hook Color ID Clip
0:52
The J-Hook Color ID Clip fits easily onto B-Line J-Hooks which allows for visual verification that cables are installed correctly in their designated pathways.
-
Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
The Eaton B-Line series Snap 'N Shield features a snap-on design that installs up to 60% faster than metal shield installation of insulated pipe.