Snap ‘N Shield pipe support system
2:01
Eaton offers a wide variety of insulation protection shields to help protect pipe insulation from damage when used with pipe hangers, clevis hangers, strut supports and more. They are available in a variety of options to meet various application needs. The Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage. 0:13 Snap on design for clevis hangers, band hangers and strut channel 0:45 Strut and hanger models install up to 60% faster than metal shields 1:15 Pipe support materials and operating temperature range
Eaton offers a wide variety of insulation protection shields to help protect pipe insulation from damage when used with pipe hangers, clevis hangers, strut supports and more. They are available in a variety of options to meet various application needs. The Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage. 0:13 Snap on design for clevis hangers, band hangers and strut channel 0:45 Strut and hanger models install up to 60% faster than metal shields 1:15 Pipe support materials and operating temperature range
Related videos for "strut"
-
Buzznut time saving strut fitting solution
0:44
Buzznut slip-on lock nut washer locks into place at any point along threaded rod, making trapeze installations a breeze.
-
OSHPD OPM Pre-Approved Seismic Bracing Solutions
0:39
Reduce your project review time by OSHPD and DSA with Eaton’s preapproved OPM for health facility and education construction projects.
-
Eaton's B-Line series conduit trapeze support (BCTS) can save material and installs up to 50% faster
2:17
Lower total installed cost solution with up to 50% time-savings over traditional strut trapeze with Eaton’s new B-Line series Conduit Trapeze Support (BCTS).