J-Hook Color ID Clip
0:52
Eaton’s B-Line series cable hooks, also known as j-hooks, are designed to help reduce cable bends, tears and kinks when loading or pulling cables 5, 5e, 6 and 6a fiber optic, innerduct and low voltage wires. Our cable hooks feature a recessed fastener that keeps the mounting fastener out of the path of the wire loading area. This greatly reduces the risk of the shielding catching on the fastener when loading, avoiding potential cable damage. We offer a variety of options to meet your cable pathway requirements – including single-sided, double-sided, and multi-tiered cable hook options (cable retainers included). 0:13 Easily snap color ID clips onto J-hooks 0:29 Snaps on J-hook after installation 0:36 Ideal for data centers and light duty cable management
Eaton’s B-Line series cable hooks, also known as j-hooks, are designed to help reduce cable bends, tears and kinks when loading or pulling cables 5, 5e, 6 and 6a fiber optic, innerduct and low voltage wires. Our cable hooks feature a recessed fastener that keeps the mounting fastener out of the path of the wire loading area. This greatly reduces the risk of the shielding catching on the fastener when loading, avoiding potential cable damage. We offer a variety of options to meet your cable pathway requirements – including single-sided, double-sided, and multi-tiered cable hook options (cable retainers included). 0:13 Easily snap color ID clips onto J-hooks 0:29 Snaps on J-hook after installation 0:36 Ideal for data centers and light duty cable management
Related videos for "snap shield"
-
Eaton’s new pipe shield installs up to 60% faster
1:13
Eaton’s Snap ‘N Shield support installs up to 60% faster than traditional metal shields.
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.
-
Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
The Eaton B-Line series Snap 'N Shield features a snap-on design that installs up to 60% faster than metal shield installation of insulated pipe.