The BB5-HF hands-free box support stud bracket can help reduce installation labor
1:22
The new B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) is designed to reduce the installation cycle time by as much as 15 seconds per bracket. With a simple push, the bracket holds itself onto the stud until secured with a screw. Innovative Marty Mouse ears retain the box when plaster ring is removed and Rabbit Ears allow data devices to be installed without using a box. The bracket accepts 4”, 4-11/16” and 5” box sizes and a built-in, snap off back support extension allows installation on studs from 2.5” to 6”. The bracket also features interlocking brackets to easily and quickly mount boxes side-by-side. 0:10 Box support stud bracket installation 0:28 Stud support range for box bracket 0:48 Two brackets mount to the same stud
The new B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) is designed to reduce the installation cycle time by as much as 15 seconds per bracket. With a simple push, the bracket holds itself onto the stud until secured with a screw. Innovative Marty Mouse ears retain the box when plaster ring is removed and Rabbit Ears allow data devices to be installed without using a box. The bracket accepts 4”, 4-11/16” and 5” box sizes and a built-in, snap off back support extension allows installation on studs from 2.5” to 6”. The bracket also features interlocking brackets to easily and quickly mount boxes side-by-side. 0:10 Box support stud bracket installation 0:28 Stud support range for box bracket 0:48 Two brackets mount to the same stud
Related videos for "box"
-
How do High Power Lock Box terminals revolutionize efficiency and durability? Eaton explains.
0:35
How do High Power Lock Box terminals revolutionize efficiency and durability? Eaton explains. Discover how Eaton's High Power Lock Box terminals revolutionize efficiency and durability. Learn about their innovative design and benefits.
-
How do High Power Lock Box terminals redefine electrical contact efficiency? Eaton explains.
0:37
How do High Power Lock Box terminals redefine electrical contact efficiency? Eaton explains. Discover how Eaton's High Power Lock Box terminals redefine electrical contact efficiency. Learn about our innovative design and benefits.
-
Speed installation with B-Line series BBT Telescoping Brackets & BBA Box Mounts
1:24
Featuring an auto-height adjustment, the rigid BBT Telescoping Bracket is quick and easy to install. Plus, our BBA box mounting brackets easily snap onto the BBT and accept 4” and 4-11/16” Quick Lok boxes.