Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
Related videos for "snap shield"
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.
-
J-Hook Color ID Clip
0:52
The J-Hook Color ID Clip fits easily onto B-Line J-Hooks which allows for visual verification that cables are installed correctly in their designated pathways.
-
Eaton’s new pipe shield installs up to 60% faster
1:13
Eaton’s Snap ‘N Shield support installs up to 60% faster than traditional metal shields.