Buzznut time saving strut fitting solution
0:44
Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.
Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.
Related videos for "strut "
-
Eaton's B-Line Series solutions for data and communications markets
3:22
Watch this video to learn more about Eaton's B-Line Series solutions for data and communications markets.
-
B-Line series Conduit Trapeze Support lowers installed cost
0:15
Install conduit faster and lower your total installed cost with Eaton's B-Line series Conduit Trapeze Support.
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.