Stop fumbling with multiple strut fittings – there’s a better solution
0:45
B-Line series pre-assembled fittings ship as one complete unit combining the spring nut, washer and fitting to reduce complexity and speed installation on the job site. This unique design increases profit by eliminating assembly and alignment time to speed up your construction efforts.
B-Line series pre-assembled fittings ship as one complete unit combining the spring nut, washer and fitting to reduce complexity and speed installation on the job site. This unique design increases profit by eliminating assembly and alignment time to speed up your construction efforts.
Related videos for "strut"
-
B-Line series Conduit Trapeze Support lowers installed cost
0:15
Install conduit faster and lower your total installed cost with Eaton's B-Line series Conduit Trapeze Support.
-
Eaton's B-Line series conduit trapeze support (BCTS) can save material and installs up to 50% faster
2:17
Lower total installed cost solution with up to 50% time-savings over traditional strut trapeze with Eaton’s new B-Line series Conduit Trapeze Support (BCTS).
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.