Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications. Eaton KR supercapacitors are rated at 5.5 volts and offered with capacitance values from 0.1 to 1.5 Farads and an operating temperature range up to 70 degrees Celsius. KW supercapacitors extend the operating temperature to 85 degrees Celsius with capacitance values up to 1 Farad at 5.5 volts. Both offer low leakage current and a lifetime of 20 years. KVR and KVW supercapacitors are similar to the KR and KW families, but with a voltage rating of 5 volts and fewer capacitance values. All Eaton coin cell supercapacitors offer high energy density in small diameter and low-profile packages. The higher voltage rating of the KR and KW make them ideal for industrial, energy, and computing applications, while the KVR and KVW are suitable for lighter industrial and consumer applications.
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications. Eaton KR supercapacitors are rated at 5.5 volts and offered with capacitance values from 0.1 to 1.5 Farads and an operating temperature range up to 70 degrees Celsius. KW supercapacitors extend the operating temperature to 85 degrees Celsius with capacitance values up to 1 Farad at 5.5 volts. Both offer low leakage current and a lifetime of 20 years. KVR and KVW supercapacitors are similar to the KR and KW families, but with a voltage rating of 5 volts and fewer capacitance values. All Eaton coin cell supercapacitors offer high energy density in small diameter and low-profile packages. The higher voltage rating of the KR and KW make them ideal for industrial, energy, and computing applications, while the KVR and KVW are suitable for lighter industrial and consumer applications.
Related videos for "5"
-
Demo - Tripp Lite U238-000 USB 2.0 to SATA_IDE Combo Adapter
1:39
Easily transfer between SATA and IDE drives via USB port with Tripp Lite's U238-000 USB 2.0 to SATA/IDE Combo Adapter https://www.tripplite.com/usb-2.0-high-speed-to-serial-ata-sata-ide-adapter-for-2.5-inch-3.5-inch-hard-drives~U2380001
-
Eaton 5 series back-up UPS
0:14
Keep your IT systems running when the power goes out.
-
Film DC-Link capacitors from Eaton
1:06
DC-Link capacitors in standard and automotive grade variants are ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications.