Eaton's Bussmann series electronic fuses and circuit protection portfolio
1:49
Eaton's Electronics Division features a broad variety of Bussmann™ Series circuit protection products including one-time fuses, accompanying fuse accessories, overvoltage and ESD suppressors, and PTC resettable devices. Eaton is committed to designing and manufacturing the most innovative portfolio of circuit protection products for numerous applications including industrial, automotive, energy management, computing, medical and consumer products.
Eaton's Electronics Division features a broad variety of Bussmann™ Series circuit protection products including one-time fuses, accompanying fuse accessories, overvoltage and ESD suppressors, and PTC resettable devices. Eaton is committed to designing and manufacturing the most innovative portfolio of circuit protection products for numerous applications including industrial, automotive, energy management, computing, medical and consumer products.
Related videos for "Fuses"
-
High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton Bussmann series 1145HV has an 11x4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13x5mm footprint, with the longer body enabling a 600V rating.
-
Como usar Selector de fusibles de baja tension
5:38
Guía para usar la herramienta Selector de fusibles de baja tensión (Low voltage fuse selector)
-
Como usar Selector de fusibles de media tensión
5:46
Guía para usar la herramienta Selector de fusibles de media tensión (Medium voltage fuse selector)