Mount fans in BA50F fastener in as little as 30 seconds
0:41
The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.
The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.
Related videos for "kwikwire"
-
Eaton's B-Line series KwikWire hanging system installation
1:01
Eaton's B-Line series Kwikwire hanging system is a flexible replacement for jack chain and all thread rod and will help reduce your hanging time.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Eaton's B-Line series Kwikwire hanging system
0:51
Eaton's KwikWire™ Hanging System is a flexible indoor replacement for jack chain and all thread rod that will help reduce your hanging time.