Ruggedized supercapacitor energy storage modules for transportation applications
1:03
Eaton’s XLR-LV supercapacitor modules provide long life energy storage with ultra-low ESR, delivering a maintenance-free high power density solution for systems from a few watts to kilowatts. Eaton XLR-LV supercapacitors are 500 farad supercapacitors comprised of six XL60 supercapacitor cells with integrated cell balancing and maximum working voltages up to 18 volts. They offer ultra-low ESR that enables high peak power delivery and minimizes internal heating. XLR-LV supercapacitors have a rugged construction that tolerates high vibrations, is IP65 sealed, and operates over a wide temperature range. They have an expected maintenance-free lifetime of 20 years and are suitable for high reliability applications. Eaton XLR-LV supercapacitors are ideal for engine and generator startup systems, material handling, light rail, and traction applications.
Eaton’s XLR-LV supercapacitor modules provide long life energy storage with ultra-low ESR, delivering a maintenance-free high power density solution for systems from a few watts to kilowatts. Eaton XLR-LV supercapacitors are 500 farad supercapacitors comprised of six XL60 supercapacitor cells with integrated cell balancing and maximum working voltages up to 18 volts. They offer ultra-low ESR that enables high peak power delivery and minimizes internal heating. XLR-LV supercapacitors have a rugged construction that tolerates high vibrations, is IP65 sealed, and operates over a wide temperature range. They have an expected maintenance-free lifetime of 20 years and are suitable for high reliability applications. Eaton XLR-LV supercapacitors are ideal for engine and generator startup systems, material handling, light rail, and traction applications.
Related videos for "storage system enables"
-
Eaton's EnergyAware UPS
8:58
Eaton’s EnergyAware UPS solution enables data centers to contribute to renewable energy and earn from investments.
-
Europe’s largest energy storage system featuring Eaton, Nissan, The Mobility House and BAM now live in the world-famous Johan Cruijff ArenA, Amsterdam
2:39
The largest European energy storage system using second-life and new electric vehicle batteries in a commercial building is now live.
-
Eaton’s xStorage Energy Storage System enables UK businesses to manage their energy consumption
2:41
Drax and Eaton battery storage system gives UK businesses greater flexibility to take control of their energy and reduce emissions and enables businesses to manage their energy consumption and support the UK’s 2050 net-zero emission target.