Bussmann series 0603HV Fuse for RJ45 connector applications
1:04
Eaton BUSSMANN series 0603HV fuses are the smallest fuses rated for 63 V. The compact 0603 surface mount design minimizes PCB area and allows the 0603HV series to be used in space-constrained applications. These fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices. 0603HV series fuses are available with current ratings from 500 mA to 1.5 A. They provide reliable short circuit and overload protection and are designed to interrupt up to 50A at 63 V. Eaton BUSSMANN series 0603HV fuses feature a rugged ceramic and glass case and are rated for operation up to 125 °C.
Eaton BUSSMANN series 0603HV fuses are the smallest fuses rated for 63 V. The compact 0603 surface mount design minimizes PCB area and allows the 0603HV series to be used in space-constrained applications. These fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices. 0603HV series fuses are available with current ratings from 500 mA to 1.5 A. They provide reliable short circuit and overload protection and are designed to interrupt up to 50A at 63 V. Eaton BUSSMANN series 0603HV fuses feature a rugged ceramic and glass case and are rated for operation up to 125 °C.