Bussmann series 0603HV Fuse for RJ45 connector applications
1:04
Eaton BUSSMANN series 0603HV fuses are the smallest fuses rated for 63 V. The compact 0603 surface mount design minimizes PCB area and allows the 0603HV series to be used in space-constrained applications. These fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices. 0603HV series fuses are available with current ratings from 500 mA to 1.5 A. They provide reliable short circuit and overload protection and are designed to interrupt up to 50A at 63 V. Eaton BUSSMANN series 0603HV fuses feature a rugged ceramic and glass case and are rated for operation up to 125 °C.
Eaton BUSSMANN series 0603HV fuses are the smallest fuses rated for 63 V. The compact 0603 surface mount design minimizes PCB area and allows the 0603HV series to be used in space-constrained applications. These fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices. 0603HV series fuses are available with current ratings from 500 mA to 1.5 A. They provide reliable short circuit and overload protection and are designed to interrupt up to 50A at 63 V. Eaton BUSSMANN series 0603HV fuses feature a rugged ceramic and glass case and are rated for operation up to 125 °C.
Related videos for "Fuses"
-
High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton Bussmann series 1145HV has an 11x4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13x5mm footprint, with the longer body enabling a 600V rating.
-
Bussmann series conductor short test with fuses
0:07
Testing conductor short with fuses
-
Como usar Selector de fusibles de media tensión
5:46
Guía para usar la herramienta Selector de fusibles de media tensión (Medium voltage fuse selector)