Bussmann series 0603HV Fuse for RJ45 connector applications
1:04
Eaton BUSSMANN series 0603HV fuses are the smallest fuses rated for 63 V. The compact 0603 surface mount design minimizes PCB area and allows the 0603HV series to be used in space-constrained applications. These fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices. 0603HV series fuses are available with current ratings from 500 mA to 1.5 A. They provide reliable short circuit and overload protection and are designed to interrupt up to 50A at 63 V. Eaton BUSSMANN series 0603HV fuses feature a rugged ceramic and glass case and are rated for operation up to 125 °C.
Eaton BUSSMANN series 0603HV fuses are the smallest fuses rated for 63 V. The compact 0603 surface mount design minimizes PCB area and allows the 0603HV series to be used in space-constrained applications. These fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices. 0603HV series fuses are available with current ratings from 500 mA to 1.5 A. They provide reliable short circuit and overload protection and are designed to interrupt up to 50A at 63 V. Eaton BUSSMANN series 0603HV fuses feature a rugged ceramic and glass case and are rated for operation up to 125 °C.
Related videos for "fuse circuit"
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Switchboard basics
13:46
Introduction to switchboards and how they are used to safely distribute electricity throughout commercial and industrial facilities.
-
Circuit protection | Eaton PSEC
9:15
Circuit protection is a system of devices used to protect electrical circuits from electrical faults such as short circuits, overcurrent, and high temperature. Common circuit protection devices include circuit breakers, fuses, and protective relays.