Crouse-Hinds series Champ LED Wall Pack Fixture
1:45
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
Featured Videos
Crouse-Hinds series Champ LED Wall Pack Fixture
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
Related videos for "champ wall"
Similar Videos