Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Related videos for "class 2 "
-
NEC article 500 hazardous locations explained: defining the division system
8:52
Hazardous locations: Eaton Power Systems Experience Center (PSEC) engineer discusses hazardous location division system as required in NEC article 500.
-
Eaton PDI PowerHub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class.
-
Champ® MLL Linear LED Vibration Test
0:37
This video demonstrates our Champ® MLL Linear LED Luminaire standing up to a vibration test at 5 G-Force.