Bussmann PTSLR surface mount low resistance PTC resettable fuses
1:04
Eaton’s Bussmann series of PolyTron low resistance surface mount polymer PTC resettable fuses offer reliable circuit protection in a compact form factor for applications where replacing a one-time fuse is too costly, inconvenient, or impossible. Eaton offers the PTSLR series in case sizes from 0603 to 1812. They’re available with hold current ratings from 0.5A to 7.5A, and can withstand up to 50A maximum currents. They’re based on a newly developed proprietary polymer that has initial resistance as low as 1mΩ, minimizing power dissipated in the device during normal operation. The PTSLR series exhibits a fast response to overcurrent events to reliably protect the circuit, and the self-resetting nature of the polymer allows normal operation after the overcurrent event is over and the device has cooled. Eaton’s Bussmann PTSLR resettable PTC fuses are UL and TUV recognized components.
Eaton’s Bussmann series of PolyTron low resistance surface mount polymer PTC resettable fuses offer reliable circuit protection in a compact form factor for applications where replacing a one-time fuse is too costly, inconvenient, or impossible. Eaton offers the PTSLR series in case sizes from 0603 to 1812. They’re available with hold current ratings from 0.5A to 7.5A, and can withstand up to 50A maximum currents. They’re based on a newly developed proprietary polymer that has initial resistance as low as 1mΩ, minimizing power dissipated in the device during normal operation. The PTSLR series exhibits a fast response to overcurrent events to reliably protect the circuit, and the self-resetting nature of the polymer allows normal operation after the overcurrent event is over and the device has cooled. Eaton’s Bussmann PTSLR resettable PTC fuses are UL and TUV recognized components.
Related videos for "fuses circuit protection"
-
Bussmann series 0603HV Fuse for RJ45 connector applications
1:04
Eaton Bussmann series fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices.
-
Switchboard basics
13:46
Introduction to switchboards and how they are used to safely distribute electricity throughout commercial and industrial facilities.
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - short version
3:38
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.