drivesConnect Data Logger TriggerOnEvent (EN)
7:53
Setting the data logger in trigger mode for typical troubleshooting
Featured Videos
drivesConnect Data Logger TriggerOnEvent (EN)
Setting the data logger in trigger mode for typical troubleshooting
Related videos for "DA1"
Similar Videos
-
Looking for variable frequency drives DC1 and DA1 which can be used in harsh environments?
2:10
PowerXL DC1 and DA1 variable frequency drives are available with an IP66/ NEMA 4x degree of protection and outdoor rating. The drives can be used in areas with moisture, dust, or contaminants without hesitation.
-
DX-COM-STICK3 Parameter Kopier-Funktion
1:51
Eaton’s DX-COM-STICK3 zum einfachen Parameter-Kopieren für die PowerXL Reihen DE1, DC1, DB1, DA1 und Rapid Link
-
PowerXL DA1 Variable Frequency Drive: Optimizing a PM motor
8:53
In this tutorial, you learn more about the optimization of a permanent magnet motor with the PowerXL DA1 variable frequency drive.