Overall Panel Short Circuit Rating according UL508A, Supplement SB
10:02
In this video Dirk Meyer describes the determination of the panel overall short circuit current ratings (SCCR) according to UL 508A Supplement SB
In this video Dirk Meyer describes the determination of the panel overall short circuit current ratings (SCCR) according to UL 508A Supplement SB
Related videos for "SCCR"
-
アーク放電とSCCRの関係
56:30
The discussion highlights that equipment with higher SCCR ratings can mitigate arc flash hazards by enduring larger faults.
-
Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
A demonstration on operating the low profile Compact Circuit Protector fused UL 98 Listed Class CC and G disconnect switch that's available in 1-, 2- and 3-poles. There is also a UL 508 Listed version for UL supplemental and IEC 10x38 fuses.
-
Bestimmung des Panel Overall Short Circuit Current Ratings - SCCR nach UL508A Supplement SB
10:52
Bestimmung des Panel Overall Short Circuit Current Ratings - SCCR nach UL508A Supplement SB