Enhance safety with the arc resistant vacuum fault interrupter (AR-VFI) transformer
1:00:06
This session introduces attendees to the Eaton Cooper Power series Arc Resistant VFI transformer and its application for reducing arc-flash exposure per NFPA 70E. This session reviews how arc flash can be reduced from exposure levels that prevent operation and maintenance to levels that allow safe operation without taking system outage.
Featured Videos
Enhance safety with the arc resistant vacuum fault interrupter (AR-VFI) transformer
This session introduces attendees to the Eaton Cooper Power series Arc Resistant VFI transformer and its application for reducing arc-flash exposure per NFPA 70E. This session reviews how arc flash can be reduced from exposure levels that prevent operation and maintenance to levels that allow safe operation without taking system outage.