Eaton’s type F residential circuit protection devices
3:22
More and more new energy efficient devices and appliances penetrate in homes that are increasingly equipped with high power electronics and frequency inverters. To ensure the right level of protection for people against the lurking danger of earth fault currents the next generation of residual current devices: RCDs type F are more and more required. Eaton’s range of type F RCDs: RCCB type F, RCBO type F 1+N and 2-pole, RCBO type F digital, AFDD+ type F. Including the world’s first RCBO type F with LED indication of leakage current.
More and more new energy efficient devices and appliances penetrate in homes that are increasingly equipped with high power electronics and frequency inverters. To ensure the right level of protection for people against the lurking danger of earth fault currents the next generation of residual current devices: RCDs type F are more and more required. Eaton’s range of type F RCDs: RCCB type F, RCBO type F 1+N and 2-pole, RCBO type F digital, AFDD+ type F. Including the world’s first RCBO type F with LED indication of leakage current.
Related videos for "type F"
-
Application of Motor Protective Circuit Breakers and Motor Protection according NEC
10:42
The video of dirk Meyer describes the application of motor protectives circuit breakers and motor protection according NEC. For example with type E "Self-Protected Motor Controller" or type F "Combination Motor Controller" or two component starters
-
Eaton's type F residential circuit protection devices
1:34
Eaton's type F residential circuit protection devices
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.