Crouse-Hinds series HPLN LED light fixtures
2:48
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Related videos for "hazardous"
-
Understanding NEMA 7 explosionproof enclosures
3:05
All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere.
-
CEAG ExLin NE+ emergency light fittings
1:17
Zone 1 and 21 linear LED fixture with a state-of-the-art integral emergency battery
-
Monitor electrical assets operating in hazardous conditions to increase mean time between failures
1:33
Increase the mean time between failures and reduce unplanned downtime when you monitor the condition and performance of electrical assets operating in hazardous environments with solutions from the Brightlayer Industrial suite.