Power Xpert XGIS gas-insulated medium-voltage switchgear
1:00
Eaton's Power Xpert XGIS gas-insulated switchgear is design to meet the precise demands of your application. Rated up to 38 kV and 2500 A continuous, Power Xpert XGIS offers enhanced safety and reduced maintenance in a smaller footprint. Learn more at Eaton.com/xgis
Eaton's Power Xpert XGIS gas-insulated switchgear is design to meet the precise demands of your application. Rated up to 38 kV and 2500 A continuous, Power Xpert XGIS offers enhanced safety and reduced maintenance in a smaller footprint. Learn more at Eaton.com/xgis
Related videos for "kV"
-
Medium-voltage (MV) air insulated and gas insulated switchgear explained
8:45
Medium voltage air insulated and gas insulated switchgear at Eaton's Power Systems Experience Center. Matt Koepke explains advantage and application considerations for large power systems including commercial, industrial and utility systems.
-
Xiria NGX
3:56
Eaton's next level modular switchgear system for High-end secondary applications up to 24 kV-1250 A -25 kA/3 s
-
Power Xpert IGX compact medium-voltage switchgear
1:28
Enhance safety and reduce downtime with Eaton's Power Xpert IGX 5-38 kV, compact arc-resistant medium-voltage switchgear, the industry's first dual-rated IEEE and IEC MV switchgear solution, offering industry-leading footprint and superior ratings.