1245HC high current SMD fuse from Eaton
1:06
Eaton’s Bussmann series 1245HC fuses are fast-acting fuses for high power density applications, offering ultra-high current carrying capability in a compact surface mount package. The 1245HC has a 1245 EIA footprint and is available with a nominal current rating up to 100 amps, providing reliable circuit protection in high current applications while shrinking designs by replacing larger cartridge fuses or eliminating the need to parallel lower nominal current rated alternatives . The fuses are rated for up to 125 volts AC and 72 volts DC and can interrupt up to 500 amps and 1000 amps at their respective AC and DC rated voltages. They also have low DCR for higher power efficiency, lower power loss, and less self-heating. The 1245HC shares the same footprint as Eaton’s 1025HC 40 and 50 amp fuses, providing designers a single fuse footprint for nominal current ratings from 40 to 100 amps.
Eaton’s Bussmann series 1245HC fuses are fast-acting fuses for high power density applications, offering ultra-high current carrying capability in a compact surface mount package. The 1245HC has a 1245 EIA footprint and is available with a nominal current rating up to 100 amps, providing reliable circuit protection in high current applications while shrinking designs by replacing larger cartridge fuses or eliminating the need to parallel lower nominal current rated alternatives . The fuses are rated for up to 125 volts AC and 72 volts DC and can interrupt up to 500 amps and 1000 amps at their respective AC and DC rated voltages. They also have low DCR for higher power efficiency, lower power loss, and less self-heating. The 1245HC shares the same footprint as Eaton’s 1025HC 40 and 50 amp fuses, providing designers a single fuse footprint for nominal current ratings from 40 to 100 amps.
Related videos for "current density"
-
What are semi-shielded inductors?
1:59
Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs.
-
HFW High Current Flat Wire Inductors
1:03
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors.
-
Eaton Bussmann Series 2822HC Brick Fuse
1:12
Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications.